IESNA:LM-63-2002
[TEST]P944938
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-14)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB1A-750-U-AFL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](1) 70 CRI, 5000K, 350mA LIGHTSQUARE WITH 26 LEDS AND AUTOMOTIVE FRONTLINE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]4828
TILT=NONE
26 -1 1 37 21 1 1 0.5 0.5 0
1 1 30.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180
1209.7 1387.9 1513 1493.3 1334.3 1194 1134.1 1120.9 1145.3 1204.5
1300.8 1432.6 1597.3 1799.3 2039.6 2287.2 2515.6 2650.3 2644.4 2503.1
2118.7 1814.5 1366.7 798.4 391.1 263.6 226.6 195.9 162.2 147.8
120.5 104.1 83.6 40.7 23.7 7.5 0
1209.7 1386.9 1504.3 1487.3 1327.5 1190.8 1130.1 1116.4 1141.6 1198.3
1289.6 1419.9 1581.9 1781.3 2016.2 2260.7 2485.9 2628.4 2635.4 2509.1
2123.7 1817.7 1378 810.7 396.3 262.8 223.9 196.2 164.5 143
123.5 104.1 83.4 43.2 22.5 7 0
1209.7 1392.4 1510 1502 1348.3 1204.5 1138.9 1120.1 1142.1 1198.5
1291.9 1413.2 1568.1 1756.3 1980.7 2228.3 2455.7 2616.9 2670.8 2588.2
2306.9 1896.3 1466.1 919.5 443.8 264.8 216.4 196.4 165.5 143.5
124 105.1 87.6 60.2 27 5.5 0
1209.7 1373.7 1496 1514.5 1391.4 1239.4 1156.6 1129.4 1141.6 1185.3
1258.2 1363 1497 1662 1858.7 2083 2326.4 2547 2699.8 2750.9
2657.8 2381.8 1868.6 1268.4 666.6 329 230.9 191.9 165.5 141
122.3 103.8 90.1 68.6 38.2 13 0
1209.7 1361 1482 1525 1454.8 1309.8 1201.5 1158.3 1161.8 1196.3
1255.2 1339 1453.6 1600.8 1781.3 1987.9 2224.3 2468.1 2681 2822.6
2859 2738.7 2425.7 1885.4 1162.6 572.8 296.8 211.9 172.7 141
116.6 99.3 83.1 63.1 36.2 10.5 0
1209.7 1343.8 1456.1 1521.7 1510 1415.6 1300.1 1233.5 1221.5 1242.4
1289.4 1356 1447.3 1568.1 1714.4 1889.4 2105.5 2347.6 2614.2 2857.5
3055.9 3155.8 3076.6 2800.8 2269.5 1458.1 666.9 307.7 201.9 153.7
117.3 87.9 64.9 46.9 26 7.2 0
1209.7 1321.1 1422.4 1497 1539.9 1534.5 1484.5 1409.2 1356.7 1343
1364.5 1408.2 1476 1563.9 1679.7 1821 1993.9 2209.1 2461.2 2748.2
3033 3289.5 3445.8 3469.5 3278.8 2881.5 2226.3 1360.5 580.8 233.9
138.8 92.6 59.2 36.2 17.5 4.7 0
1209.7 1292.1 1375.2 1447.6 1509.2 1563.2 1600.1 1618.3 1611.3 1592.6
1578.1 1583.1 1616.1 1674.7 1759.3 1874.1 2019.4 2191.6 2382 2569
2751.4 2923.4 3100.6 3257.8 3334 3200.7 2802.8 2207.8 1513.2 857.8
359.9 139.5 77.1 47.9 25 7.2 0
1209.7 1260.9 1317.6 1373.2 1430.1 1489.3 1547.4 1608.1 1661 1708.2
1755.1 1799.5 1851.9 1913.3 1997.4 2109.5 2246.5 2400.5 2555 2689.3
2793.4 2869.5 2917.7 2950.3 2968.6 2958.8 2884.7 2618.6 2065.6 1301.3
556.8 189.4 84.1 44.9 23.5 6.5 0
1209.7 1228 1251.9 1277.9 1306.3 1340 1379 1422.4 1462.3 1497.3
1525.2 1549.4 1574.9 1607.3 1656.2 1722.6 1802 1893.4 1972.5 2031.6
2067.8 2077.8 2078.8 2070.8 2066.6 2050.3 2009.7 1817 1424.6 801.4
332.4 136.3 59.9 26.5 13.5 3 0
1209.7 1213.7 1217 1227.2 1237.2 1250.7 1272.1 1290.1 1307.6 1320.8
1323.3 1317.1 1306.3 1300.8 1307.1 1323.6 1351.5 1383.5 1412.9 1426.1
1423.1 1406.4 1388.9 1378.5 1378 1373 1338.8 1207 972.1 593.3
293.3 146.5 76.1 34.2 13.7 3 0
1209.7 1196 1184 1177 1170.8 1165.1 1164.1 1162.6 1156.6 1138.1
1104.9 1061.5 1009.1 953.7 902 854.6 810.7 774.7 741 703.3
662.1 618.7 590.3 582.8 580.5 563.1 518.6 445.3 360.2 254.8
176.7 111.8 64.9 36.2 17 4.5 0
1209.7 1166.6 1127.1 1094.7 1058 1016.8 967.1 907.7 832.4 748.5
654.7 554.1 463.7 389.9 338.2 308 295.3 292.8 292 289
278.3 260.8 240.4 218.6 199.2 183.7 171.2 154.2 132.8 111.1
89.6 69.6 51.9 35.7 21 4 0
1209.7 1137.4 1076.5 1016.6 938.9 845.3 740.8 634.2 535.9 459.2
406.3 373.4 352.4 335.2 319.2 306 300 301.7 305.7 306.5
297 280.8 259.3 234.9 210.9 189.4 168.5 146.8 126 106.3
86.9 67.9 49.9 33.2 18 4 0
1209.7 1110.7 1032.8 936.4 812.4 678.9 562.1 482.4 444.5 427.5
411.3 389.4 364.6 347.4 335.9 328.7 324 323.5 323.5 319
310 293.8 261.3 232.6 209.2 186.9 166.7 148.8 131.8 118.1
95.8 73.6 54.4 34.4 17.2 4.5 0
1209.7 1094.4 993.1 859.3 701.6 561.1 485.2 466.7 462.7 446.8
424.5 406.3 387.9 372.6 360.7 352.4 344.4 338.7 330.2 305.7
263.8 244.6 231.1 213.9 197.2 182.2 168.7 155 137.8 120.1
103.1 83.6 63.1 42.2 23.7 10 0
1209.7 1083.9 961.9 797.7 625.2 510.7 481.9 488.7 481.7 462
443.8 422.8 402.8 387.4 375.1 365.4 356.9 339.2 293 260.6
246.6 234.4 222.9 212.9 201.9 190.4 176.2 159 146 130.8
112.3 93.8 72.6 52.4 61.4 52.9 0
1209.7 1073.5 930.5 744 570.3 494.9 498.9 504.4 491.4 473.5
453 427.8 407.3 391.8 380.9 373.6 357.4 304 269.3 253.6
237.9 224.6 214.6 207.9 200.7 193.4 182.2 166.7 147.3 128
110.3 97.1 93.6 132.3 88.4 35.2 0
1209.7 1061.7 905 706.3 541.6 495.2 509.7 511.4 496.9 479.7
454.2 427 405.6 390.1 381.1 374.1 329.5 282.3 263.6 251.1
237.1 226.4 218.6 211.4 202.4 189.7 174.7 158.2 141.5 125.3
113.6 134 164.5 115.8 66.1 28.2 0
1209.7 1057.2 893.5 689.4 530.9 497.2 515.4 515.9 500.7 481.9
453.5 425.5 402.6 387.9 381.1 363.4 309.7 276.8 264.1 250.1
238.4 231.9 228.9 224.4 206.9 193.2 178 161 148 134.3
132.5 226.4 149.3 94.1 43.9 16.7 0
1209.7 1050.5 901.3 693.6 533.1 498.7 517.1 516.1 501.9 483.4
455.7 428 405.3 390.1 383.9 364.1 309.2 277 266.1 250.6
239.1 233.6 232.1 229.1 208.4 194.9 182.9 169.5 157.5 137.5
134 235.4 147.5 97.1 42.9 16.2 0
